(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Desktop Low Floor Vibration Removal Board

Desktop Low Floor Vibration Removal Board

Standard Unit Price:
SGD 1,504.50-
Days to Ship :
21 Day(s)

It is suitable for precision equipment which is vulnerable to vibration. The level can be easily adjusted with a dial.

Basic Specifications

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Weight(kg)
    8.6
  • Anti-vibration table size(mm)
    300X450
  • Features
    It is suitable for precision equipment vulnerable to vibrations. The level can be easily adjusted with a dial.
  • Material
    Mount / ABS Resin, Anti-vibration Table / Steel (Electrodeposition Paint Finish)
  • Equipment installation height(mm)
    16
  • Specification details
    With anti-vibration mount level adjustment function (level adjustment range + 5 mm)
  • Contents
    1 unit
Part Number
Contents

Refine by

  • 1 unit
  • Clear
Load Capacity(N)

Refine by

  • 49~117
  • 98~245
  • Clear
Manufacturer Product Name

Refine by

  • Desktop Low Floor Vibration Removal Board VLS3045-020L
  • Desktop Low Floor Vibration Removal Board VLS3045-010L
  • Clear
Manufacturer Model Number

Refine by

  • VLS3045-020L
  • VLS3045-010L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
49~117
Desktop Low Floor Vibration Removal Board VLS3045-010L
VLS3045-010L
21 Day(s)
SGD 1,504.50

Part Number : 1-6373-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,504.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Load Capacity(N)
    49~117
  • Weight(kg)
    8.6
  • Manufacturer Product Name
    Desktop Low Floor Vibration Removal Board VLS3045-010L
  • Manufacturer Model Number
    VLS3045-010L
  • Anti-vibration table size(mm)
    300X450
  • Features
    It is suitable for precision equipment vulnerable to vibrations. The level can be easily adjusted with a dial.
  • Material
    Mount / ABS Resin, Anti-vibration Table / Steel (Electrodeposition Paint Finish)
  • Equipment installation height(mm)
    16
  • Specification details
    With anti-vibration mount level adjustment function (level adjustment range + 5 mm)
1 unit
98~245
Desktop Low Floor Vibration Removal Board VLS3045-020L
VLS3045-020L
21 Day(s)
SGD 1,513.30

Part Number : 1-6373-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,513.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Load Capacity(N)
    98~245
  • Weight(kg)
    8.6
  • Manufacturer Product Name
    Desktop Low Floor Vibration Removal Board VLS3045-020L
  • Manufacturer Model Number
    VLS3045-020L
  • Anti-vibration table size(mm)
    300X450
  • Features
    It is suitable for precision equipment vulnerable to vibrations. The level can be easily adjusted with a dial.
  • Material
    Mount / ABS Resin, Anti-vibration Table / Steel (Electrodeposition Paint Finish)
  • Equipment installation height(mm)
    16
  • Specification details
    With anti-vibration mount level adjustment function (level adjustment range + 5 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support