(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Desktop UV and Ozone Washing and Reforming Equipment

Desktop UV and Ozone Washing and Reforming Equipment

Standard Unit Price:
SGD 1,108.10
Days to Ship :
46 Day(s)

Ozone concentration is adjustable. A drawer-type device that also allows three-dimensional processing.

Basic Specifications

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Size (mm)
    262X202X226.6
  • Other
    Option
  • Specifications
    Ozone Discharge Blower
  • Weight(kg)
    -
  • Manufacturer Product Name
    UV Ozone Washer SB-201-M3A3
  • Manufacturer Model Number
    SB-201-M3A3
  • UV wavelength(nm)
    -
  • Irradiation distance(m)
    -
  • Power Consumption(W)
    -
  • Features
    -
  • Footnotes
    Power supply and blower are not included with the main body.
  • Accessory
    -
  • Input Power Supply
    -
  • UV illuminance(mW/cm2)
    -
  • Light Source Surface / Sample Support Size(mm)
    -
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
46 Day(s)
SGD 1,108.10

Part Number : 1-4895-12
Days to Ship 46 Day(s)
Standard Unit Price SGD 1,108.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Size (mm)
    262X202X226.6
  • Other
    Option
  • Specifications
    Ozone Discharge Blower
  • Weight(kg)
    -
  • Manufacturer Product Name
    UV Ozone Washer SB-201-M3A3
  • Manufacturer Model Number
    SB-201-M3A3
  • UV wavelength(nm)
    -
  • Irradiation distance(m)
    -
  • Power Consumption(W)
    -
  • Features
    -
  • Footnotes
    Power supply and blower are not included with the main body.
  • Accessory
    -
  • Input Power Supply
    -
  • UV illuminance(mW/cm2)
    -
  • Light Source Surface / Sample Support Size(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support