(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Count Measure E10-S

Count Measure E10-S

Standard Unit Price:
SGD 91.28
Days to Ship :
8 Day(s)

A roller distance meter to be used for distance measurement on construction sites, real estate work, golf courses, etc.
[Features]
· On-hand counter that can be easily read.
· Handle shape is easy to grip.
· 3-stage expansion enables compact storage.
· Easy measurement with small wheels.
[Applications]
· Convenient for measurement in road construction, piping, civil engineering, and real estate applications.
· Ideal for distance measurement in interior design, golf courses, landscape architecture layout, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Wheel Diameter(mm)
    119
  • Measuring Range(km)
    1
  • Scale unit(cm)
    1
  • Maximum Size(mm)
    980
  • Minimum Size(mm)
    570
  • Mass(g)
    820
  • Accuracy
    ±1 cm Per 100 cm
  • Main Body Material
    ABS Resin, Nylon Resin, Aluminum
  • Wheel Material
    Rubber, Polypropylene Resin
  • Features
    For easy measuring of compact car wheels. Soft case included.
  • Application
    For distance measurement in road works, pipe work, construction, real estate surveying, interior surveying, golf courses, landscape architecture layout, etc.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 91.28

Part Number : 75421
Days to Ship 8 Day(s)
Standard Unit Price SGD 91.28

Specificationtitle

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Wheel Diameter(mm)
    119
  • Measuring Range(km)
    1
  • Scale unit(cm)
    1
  • Maximum Size(mm)
    980
  • Minimum Size(mm)
    570
  • Mass(g)
    820
  • Accuracy
    ±1 cm Per 100 cm
  • Main Body Material
    ABS Resin, Nylon Resin, Aluminum
  • Wheel Material
    Rubber, Polypropylene Resin
  • Features
    For easy measuring of compact car wheels. Soft case included.
  • Application
    For distance measurement in road works, pipe work, construction, real estate surveying, interior surveying, golf courses, landscape architecture layout, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support