(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MEISTER Tweezers 37S3SA

MEISTER Tweezers 37S3SA

Standard Unit Price:
SGD 104.20
Days to Ship :
8 Day(s)

[Features]
·High-quality tweezer made in Switzerland are washed with high-purity water and vaccum-packed.
·High-quality tweezer for precision work made in Switzerland by skilled craftsmen.
·Oil and dust have been removed from the surface of the tweezers with 18 MΩ high-purity water.
·After being washed and dried, each product is individually packed in a Class-100 cleanroom.
·Can be used safely even in a severe cleanroom environment.
·Resistant to hydrogen fluoride, nitric acid, etc.
·Uses acid-resistant stainless steel.
·Non-magnetized stainless steel is used.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 37S3SA
  • Manufacturer Model
    37S-3-SA
  • JAN Code
    4560111748896
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 104.20

Part Number : 9-5694-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 104.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 37S3SA
  • Manufacturer Model
    37S-3-SA
  • JAN Code
    4560111748896

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)