(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MEISTER Tweezers 5AG-SA Acid-Resistant Steel

MEISTER Tweezers 5AG-SA Acid-Resistant Steel

Standard Unit Price:
SGD 80.00
Days to Ship :
8 Day(s)

Holes are effective for weight reduction and anti-slip. Suitable for detailed assembly work as the tips are curved upward.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 5AG-SA
  • Manufacturer Model
    5AG-SA
  • JAN Code
    4560111744003
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    The tip is curved upward and is suitable for fine assembly work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 80.00

Part Number : 1-7000-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 80.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 5AG-SA
  • Manufacturer Model
    5AG-SA
  • JAN Code
    4560111744003
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    The tip is curved upward and is suitable for fine assembly work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)