(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
For 0.5-20 ml Dropper

For 0.5-20 ml Dropper

Standard Unit Price:
SGD 4.33
Days to Ship :
11 Day(s)

With its excellent temperature characteristics (-60 to +200°C), there is no deterioration by temperature. Resistant to organic solvents, acid, and alkali, and applicable to a wide variety of medicinal solutions.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Other
  • Manufacturer Product Name
    Syringe (silicone rubber) for 10 mL
  • Manufacturer Model
    For 10 ml
  • Features 1
    With its excellent temperature characteristics (-60 to +200°C), there is no deterioration by temperature.
  • Footnotes
    Price per 1 unit.
  • Hole Diameter(φ mm)
    8
  • Overall Length(mm)
    70
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 4.33

Part Number : 6-356-04
Days to Ship 11 Day(s)
Standard Unit Price SGD 4.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Other
  • Manufacturer Product Name
    Syringe (silicone rubber) for 10 mL
  • Manufacturer Model
    For 10 ml
  • Features 1
    With its excellent temperature characteristics (-60 to +200°C), there is no deterioration by temperature.
  • Footnotes
    Price per 1 unit.
  • Hole Diameter(φ mm)
    8
  • Overall Length(mm)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)