(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cold Trap Body Diameter (φ mm) 105

Cold Trap Body Diameter (φ mm) 105

Standard Unit Price:
SGD 333.70
Days to Ship :
10 Day(s)

2-layer structure enables dual use as a trap and Dewar bottle. H2SO4 can be collected directly into the flask by attaching a rubber stopper.

Basic Specifications

  • Product Type
    Trap
  • Body Diameter(φ mm)
    105
  • Specifications
    Rubber Plug Mountable
  • Product Name
    Cold Trap H2SO4 Bottom Pipe
  • Part Number
    H2SO4
  • JAN Code
    4562108520010
  • Features
    Possible for dual function as trap and Dewar bottle thanks to the 2-layer structure. H2SO4 can be collected directly into the flask by attaching a rubber stopper.
  • Material Details
    Stainless Steel (SUS304)
  • Body length(mm)
    323
  • Branch diameter(φ mm)
    10
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 333.70

Part Number : 2-8099-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 333.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trap
  • Body Diameter(φ mm)
    105
  • Specifications
    Rubber Plug Mountable
  • Product Name
    Cold Trap H2SO4 Bottom Pipe
  • Part Number
    H2SO4
  • JAN Code
    4562108520010
  • Features
    Possible for dual function as trap and Dewar bottle thanks to the 2-layer structure. H2SO4 can be collected directly into the flask by attaching a rubber stopper.
  • Material Details
    Stainless Steel (SUS304)
  • Body length(mm)
    323
  • Branch diameter(φ mm)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support