(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Common Use Combined Condenser 0010-02

Common Use Combined Condenser 0010-02

Standard Unit Price:
SGD 177.80
Days to Ship :
8 Day(s)

[Specifications]
· Material: Borosilicate Glass-1
· Outer Cylinder Length: 300 mm
· Rubber Stopper: 8 mm

Basic Specifications

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Fitting
    15/25
  • Details Type
    Allihn Type Ball Cooler
  • Specifications
    Normal ground glass joint
  • Product Name
    Common Size Ball Condenser 0010-02-10
  • Part Number
    0010-02-10
  • Material Details
    Borosilicate Glass -1
  • Outer Cylinder Length(mm)
    300
  • Rubber stopper(mm)
    8
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 177.80

Part Number : 1-4325-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 177.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Fitting
    15/25
  • Details Type
    Allihn Type Ball Cooler
  • Specifications
    Normal ground glass joint
  • Product Name
    Common Size Ball Condenser 0010-02-10
  • Part Number
    0010-02-10
  • Material Details
    Borosilicate Glass -1
  • Outer Cylinder Length(mm)
    300
  • Rubber stopper(mm)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support