(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S...SDUC Type (External Diameter, Profiling) (Part Numbers)

S...SDUC Type (External Diameter, Profiling)

[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

Part Number

Configured Part Number is shown.

S19K-SDUCL11

Part Number
S19K-SDUCL11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

SGD 290.28

1 Piece(s) 10 Day(s) 171719.0518.410175.8120FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Reference Corner R (rε) 0.4

Please check the type/dimensions/specifications of the part S19K-SDUCL11 in the S...SDUC Type (External Diameter, Profiling) series.

Similar Part Numbers

Part Number
S19G-SDUCL07
S19G-SDUCL11
S19K-SDUCL07
S20G-SDUCL07
S20G-SDUCL11
S20K-SDUCL07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

SGD 290.28

1 Piece(s) 10 Day(s) 171719.0518.46173.890FT-8SB-2560TR

SGD 290.28

1 Piece(s) 4 Day(s) or more 171719.0518.410175.890FT-15SB-4085TR

SGD 290.28

1 Piece(s) 4 Day(s) or more 171719.0518.46173.8120FT-8SB-2560TR

SGD 290.28

1 Piece(s) 10 Day(s) 18182019.46183.890FT-8SB-2560TR

SGD 290.28

1 Piece(s) 10 Day(s) 18182019.410185.890FT-15SB-4085TR

SGD 290.28

1 Piece(s) 4 Day(s) or more 18182019.46183.8120FT-8SB-2560TR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)