(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S...SCLC Type (External Diameter/End-Face Machining) (Part Numbers)

S...SCLC Type (External Diameter/End-Face Machining)

[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

Part Number

Configured Part Number is shown.

S20G-SCLCL06

Part Number
S20G-SCLCL06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
L1
(mm)
Wrench Clamp Screw

SGD 290.28

1 Piece(s) 4 Day(s) or more 18182019.461890FT-8SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Reference Corner R (rε) 0.4

Please check the type/dimensions/specifications of the part S20G-SCLCL06 in the S...SCLC Type (External Diameter/End-Face Machining) series.

Similar Part Numbers

Part Number
S16F-SCLCL06
S19G-SCLCL06
S19G-SCLCL09
S20G-SCLCL09
S20K-SCLCL06
S20K-SCLCL09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
L1
(mm)
Wrench Clamp Screw

SGD 270.67

1 Piece(s) 8 Day(s) 15151615.461585FT-8SB-2570TR

SGD 290.28

1 Piece(s) 10 Day(s) 171719.0518.461790FT-8SB-2570TR

SGD 290.28

1 Piece(s) 10 Day(s) 171719.0518.4101790FT-15SB-4065TR

SGD 290.28

1 Piece(s) 8 Day(s) 18182019.4101890FT-15SB-4065TR

SGD 290.28

1 Piece(s) 10 Day(s) 18182019.4618120FT-8SB-2570TR

SGD 290.28

1 Piece(s) 10 Day(s) 18182019.41018120FT-15SB-4065TR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)