(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PTGN Type (Outer Diameter Machining) (Part Numbers)

PTGN Type (Outer Diameter Machining)

[Specifications]·Machining applications: outer diameter; compatible insert shape: T (triangle); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard

Part Number

Configured Part Number is shown.

PTGNL1616H-16

Part Number
PTGNL1616H-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

SGD 96.29

1 Piece(s) 8 Day(s) Left Handed16161620171610024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PTGNL1616H-16 in the PTGN Type (Outer Diameter Machining) series.

Similar Part Numbers

Part Number
PTGNL1212F-11
PTGNL2020K-11
PTGNL2020K-16
PTGNL2525M-11
PTGNL2525M-16
PTGNL2525M-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

SGD 96.29

1 Piece(s) 10 Day(s) Left Handed1212121612128018-FH-2LL-03NLS-03NP-03-

SGD 99.70

1 Piece(s) 4 Day(s) or more Left Handed--2025202012522-FH-2.5LL-03TNLS-03SNP-03S-

SGD 101.73

1 Piece(s) 8 Day(s) Left Handed20202025202012524LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

SGD 110.46

1 Piece(s) 10 Day(s) Left Handed25252532222515022-FH-2.5LL-03TNLS-03SNP-03S-

SGD 110.46

1 Piece(s) 8 Day(s) Left Handed25252532202515024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

SGD 110.46

1 Piece(s) 10 Day(s) Left Handed25252532242515029LT-42N※LT-42N-20LW-3LL-2NLS-2NLSP-2PC-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)