(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PCLN Type (External Diameter/End-Face Machining) (Part Numbers)

PCLN Type (External Diameter/End-Face Machining)

[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard

Part Number

Configured Part Number is shown.

PCLNR3225P-12

Part Number
PCLNR3225P-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

SGD 130.07

1 Piece(s) 8 Day(s) Right Handed32322532203217027LC-42NLW-3LL-2NLS-2NLSP-2PC-2

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PCLNR3225P-12 in the PCLN Type (External Diameter/End-Face Machining) series.

Similar Part Numbers

Part Number
PCLNL2020K-09
PCLNL2020K-12
PCLNL2525M-09
PCLNL2525M-12
PCLNL2525M-16
PCLNR3232P-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

SGD 101.73

1 Piece(s) 10 Day(s) Left Handed20202025152012522LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1

SGD 101.73

1 Piece(s) 8 Day(s) Left Handed20202025202012527LC-42NLW-3LL-2NLS-2NLSP-2PC-2

SGD 110.46

1 Piece(s) 10 Day(s) Left Handed25252532182515022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1

SGD 110.46

1 Piece(s) 8 Day(s) Left Handed25252532202515027LC-42NLW-3LL-2NLS-2NLSP-2PC-2

SGD 110.46

1 Piece(s) 10 Day(s) Left Handed25252532252515032LC-53NLW-3LL-5NLS-4NLSP-3-

SGD 130.07

1 Piece(s) 10 Day(s) Right Handed32323240273217032LC-53NLW-3LL-5NLS-4NLSP-3-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)