(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Blouson 1450

Click this image to zoom it.

Move the mouse over the image to zoom

Blouson 1450

Standard Unit Price:
SGD 68.82-
Days to Ship :
7 Day(s) or more

[Features]
· Popular long-seller for intense work sites.
· Light and durable T/C twill material with large breast pockets on both sides.
· Simple plain color design with a zipper pocket on the left breast pocket showing good usability and design.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Violet
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 54
  • 56.5
  • 58
  • 58.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
58.5
10 Day(s)
SGD 69.86

Part Number : 1450-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085772
1 Pair
Navy Blue
4L
56.5
127
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714141362
1 Pair
Navy Blue
5L
58
131
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714199752
1 Pair
Navy Blue
L
52
115
56.5
10 Day(s)
SGD 68.82

Part Number : 1450-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085758
1 Pair
Navy Blue
LL
53.5
119
58
7 Day(s)
SGD 68.82

Part Number : 1450-10-LL
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085765
1 Pair
Navy Blue
M
50.5
111
54
7 Day(s)
SGD 68.82

Part Number : 1450-10-M
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085741
1 Pair
Navy Blue
S
49
107
51
10 Day(s)
SGD 68.82

Part Number : 1450-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714141355
1 Pair
Violet
3L
55
123
58.5
10 Day(s)
SGD 69.86

Part Number : 1450-47-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085819
1 Pair
Violet
4L
56.5
127
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-47-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714141386
1 Pair
Violet
5L
58
131
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-47-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714199783
1 Pair
Violet
L
52
115
56.5
10 Day(s)
SGD 68.82

Part Number : 1450-47-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085796
1 Pair
Violet
LL
53.5
119
58
10 Day(s)
SGD 68.82

Part Number : 1450-47-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085802
1 Pair
Violet
M
50.5
111
54
10 Day(s)
SGD 68.82

Part Number : 1450-47-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085789
1 Pair
Violet
S
49
107
51
10 Day(s)
SGD 68.82

Part Number : 1450-47-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714141379
1 Pair
Green
3L
55
123
58.5
10 Day(s)
SGD 69.86

Part Number : 1450-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714085857
1 Pair
Green
4L
56.5
127
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714141409
1 Pair
Green
5L
58
131
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714199813
1 Pair
Green
L
52
115
56.5
10 Day(s)
SGD 68.82

Part Number : 1450-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714085833
1 Pair
Green
LL
53.5
119
58
10 Day(s)
SGD 68.82

Part Number : 1450-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714085840
1 Pair
Green
M
50.5
111
54
10 Day(s)
SGD 68.82

Part Number : 1450-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714085826
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 68.82

Part Number : 1450-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714141393
1 Pair
Green
3L
55
123
58.5
10 Day(s)
SGD 69.86

Part Number : 1450-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714085895
1 Pair
Green
4L
56.5
127
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714141423
1 Pair
Green
5L
58
131
58.5
10 Day(s)
SGD 70.91

Part Number : 1450-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714199844
1 Pair
Green
L
52
115
56.5
10 Day(s)
SGD 68.82

Part Number : 1450-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714085871
1 Pair
Green
LL
53.5
119
58
10 Day(s)
SGD 68.82

Part Number : 1450-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714085888
1 Pair
Green
M
50.5
111
54
10 Day(s)
SGD 68.82

Part Number : 1450-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714085864
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 68.82

Part Number : 1450-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714141416

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)