(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
nano Waist Bag

Click this image to zoom it.

Move the mouse over the image to zoom

nano Waist Bag

Standard Unit Price:
SGD 12.33
Days to Ship :
6 Day(s) or more

Includes a handy carabiner. Reflective line emits light at night or in dark environments.

[Features]
· This all-new small model is the size we've been waiting for.
· From the DBLTACT Series, introducing nano size.
· The small size of this tool case makes it easy to use and lets you move freely when working.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    140×115×75
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    110
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
SGD 12.33

Part Number : DT-15-BK
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 12.33
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    140×115×75
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)