(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
2 Stage Electrician's Bag

2 Stage Electrician's Bag

Standard Unit Price:
SGD 33.50
Days to Ship :
10 Day(s)

2-pocket electrician's tool pouch made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· Reinforced belt loop specifications mean the inside surfaces of the belt loops are designed to prevent twisting when in use.
· Made from new material, combining outstanding durability with the natural texture and toughness of custom finished leather, for a new utilitarian design.
· Textured leather makes this item resistant to wear, while the polyester fabric resists ripping and tearing.
· The soft texture of the artificial suede fabric is easy on skin.
[Applications]
· Perfect waist bag for holding electrician's tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 255 x Width 190 x Gusset Width 100
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With a back slit
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
10 Day(s)
SGD 33.50

Part Number : HL-203B
Days to Ship 10 Day(s)
Standard Unit Price SGD 33.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 255 x Width 190 x Gusset Width 100
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With a back slit
1 pc.
White
10 Day(s)
SGD 33.50

Part Number : HL-203W
Days to Ship 10 Day(s)
Standard Unit Price SGD 33.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 255 x Width 190 x Gusset Width 100
  • Color
    White
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With a back slit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)