(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SPX Hole Cutter (Assorted Set) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SPXUS1A
SPXUS2A
SPXUS3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions

SGD 536.77

1 Piece(s) 49 Day(s) 65、81、95、120

SGD 600.65

1 Piece(s) 49 Day(s) 53、65、81、95、120

SGD 436.37

1 Piece(s) 49 Day(s) 65、95、120

Loading...

  1. 1

Basic Information

Product Type Other shank SPX-SK drill SPX6105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)