(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Ideal for pitch measurement of holes with different diameters.
· Round hole pitch calipers of “offset type," with main scale probe moving vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.
Japanese Only
Part Number |
---|
RM2-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Θ | Instrumental Error (mm) | Minimum Hole Diameter (mm) | Max. Hole Dia. (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,372.34 | 1 Piece(s) | 10 Day(s) or more | 201~300 | Upper Level: 35-300/Lower Level: 25-300 | 422 | 120 | φ30 | φ2 | 50 | φ2 | φ10 | φ30 | 4 | 50 | 20 | 40゜ | ±0.08 | φ3 | φ29 | 550 |
Loading...
Type | Special Calipers | Special Caliper Shape | Hole Pitch Calipers | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Solar Panel | NA | Minimum Read Value(mm) | 0.1 (29 mm into 10 equal parts) | Features | Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes. Offset type centerline calipers |
Please check the type/dimensions/specifications of the part RM2-30 in the [Kanon] Centerline Caliper RM-2 series.
Part Number |
---|
RM2-100 |
RM2-15 |
RM2-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Θ | Instrumental Error (mm) | Minimum Hole Diameter (mm) | Max. Hole Dia. (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2,778.04 | 1 Piece(s) | 6 Day(s) or more | 701 to 1000 | Upper Level: 50-1000/Lower Level: 40-1000 | 1233 | 124 | φ30 | φ4 | 42 | φ4 | φ12 | φ30 | 8 | 80 | 32 | 40゜ | ±0.15 | φ5 | φ29 | 3500 | ||
SGD 834.63 | 1 Piece(s) | 6 Day(s) or more | 101 to 150 | Upper Level: 25-150/Lower Level: 20-150 | 261 | 70 | φ6 | φ0.2 | - | φ0.2 | φ6 | φ6 | 3 | 40 | 16 | 53゚ | ±0.07 | φ1 | φ5 | 180 | ||
SGD 2,100.72 | 1 Piece(s) | 6 Day(s) or more | 501 to 700 | Upper Level: 35-600/Lower Level: 25-600 | 781 | 120 | φ30 | φ2 | 50 | φ2 | φ10 | φ30 | 6 | 70 | 25 | 40゜ | ±0.11 | φ3 | φ29 | 1300 |
How can we improve?
How can we improve?