(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Kanon] Flat Head Caliper PITA (Part Numbers)

[Kanon] Flat Head Caliper PITA

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Kanon] Flat Head Caliper PITA
  • [Kanon] Flat Head Caliper PITA

[Features]
· 21st century standard calipers, Pita calipers.
· "Flat head" enables easy measurement from any corner.
· PITA15: The main scale grooves on the top and bottom scales reduce diffuse reflection on the surface with the scale markings.
· Because the green color is easy on the eyes, they don't get tired.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PITA30

 
Part Number
PITA30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)

SGD 201.70

1 Piece(s) 8 Day(s) 201~300Available0–3004002011164194893.8409±0.05340

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA Solar Panel NA Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Features The lateral grooves on the top and bottom scales reduce the diffuse reflection on the surface with scale markings. Because the green color puts little strain on the eyes, they don't get tired.

Please check the type/dimensions/specifications of the part PITA30 in the [Kanon] Flat Head Caliper PITA series.

Similar Part Numbers

Part Number
PITA10
PITA15
PITA20
PITA40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)

SGD 80.20

1 Piece(s) 8 Day(s) ~100Available0–10016613.56534.5112552.4171±0.05100

SGD 74.80

1 Piece(s) 4 Day(s) or more 101 to 150Available0–150230167640142873.8237±0.05140

SGD 123.40

1 Piece(s) 8 Day(s) 151 to 200Available0–200280167640142873.8287±0.05160

SGD 490.10

1 Piece(s) 4 Day(s) or more 301~500NA0–400506201116419489-515±0.06420

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)