(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Protective Glasses, Visitor Glasses, MP-910 (non-coated), Clear

Protective Glasses, Visitor Glasses, MP-910 (non-coated), Clear

Standard Unit Price:
SGD 9.88
Days to Ship :
8 Day(s)

Can also be worn over prescription glasses, making this product the ideal protective glasses for factory visitors.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Standard
    ANSI / EN
  • Lens Replacement
    NA
  • Frame color
    Clear
  • Dimensions(mm)
    W145×H59×D158
  • Material
    Lens: Polycarbonate (Non-coated)
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects. Useful in gardening, DIY projects.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 9.88

Part Number : 4012100100
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.88
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Standard
    ANSI / EN
  • Lens Replacement
    NA
  • Frame color
    Clear
  • Dimensions(mm)
    W145×H59×D158
  • Material
    Lens: Polycarbonate (Non-coated)
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects. Useful in gardening, DIY projects.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)