(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stand for Indicator Related Products

Click this image to zoom it.

Move the mouse over the image to zoom

Stand for Indicator Related Products

Standard Unit Price:
SGD 26.34-
Days to Ship :
8 Day(s)

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Stand for Signs
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • General Waste Storage Location
  • Industrial waste storage area
  • Specially Regulated Industrial Waste Storage Location
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
General Waste Storage Location
8 Day(s)
SGD 26.34

Part Number : 822-90A
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.34
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Stand for Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    General Waste Storage Location
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Thickness(mm)
    2
1 pc.
Industrial waste storage area
8 Day(s)
SGD 26.34

Part Number : 822-91
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.34
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Stand for Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Industrial waste storage area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Thickness(mm)
    2
1 pc.
Specially Regulated Industrial Waste Storage Location
8 Day(s)
SGD 26.40

Part Number : 822-92A
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Stand for Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Specially Regulated Industrial Waste Storage Location
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)