(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Change Holder Set (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SMH40U-32A
SMH40U-32B
SMH50U-32A
SMH50U-32B
SMH50U-42A
SMH50U-42B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
Set Content NT No. Set Contents Milling Chuck Set Contents Straight Collet Set Contents Chuck Arbor Set Contents Face Mill Arbor Set Contents Taper Holder

SGD 2,488.55

1 Piece(s) 8 Day(s) 32Main Body, Milling Chuck, Straight Collet, Chuck Arbor, Face Mill Arbor, Taper Holder SetNT40M35-HMC32SC32-6・ 8・10・12・16・20・25J35-6F35-4T35-MT2 MT3

SGD 2,237.17

1 Piece(s) 8 Day(s) 32Main Body, Milling Chuck, Straight Collet, Chuck Arbor, Face Mill Arbor SetNT40M35-HMC32SC32-6・ 8・10・12・16・20・25J35-6F35-4-

SGD 3,008.13

1 Piece(s) 8 Day(s) 32Main Body, Milling Chuck, Straight Collet, Chuck Arbor, Face Mill Arbor, Taper Holder SetNT50M45-HMC32SC32-6・ 8・10・12・16・20・25J45-6F45-6T45-MT2 MT3 MT4

SGD 2,586.80

1 Piece(s) 8 Day(s) 32Main Body, Milling Chuck, Straight Collet, Chuck Arbor, Face Mill Arbor SetNT50M45-HMC32SC32-6・ 8・10・12・16・20・25J45-6F45-6-

SGD 3,346.70

1 Piece(s) 8 Day(s) 42Main Body, Milling Chuck, Straight Collet, Chuck Arbor, Face Mill Arbor, Taper Holder SetNT50M45-HMC42C42-6・ 8・10・12・16・20・25・32J45-6F45-6T45-MT2 MT3 MT4

SGD 2,921.20

1 Piece(s) 8 Day(s) 42Main Body, Milling Chuck, Straight Collet, Chuck Arbor, Face Mill Arbor SetNT50M45-HMC42C42-6・ 8・10・12・16・20・25・32J45-6F45-6-

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Accessory Chuck tightening wrench, dedicated wooden box
Features Use a set which is convenient for initial installation. Pulling screw types U

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)