(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip T (Triangle) TCMT (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TCMT090202DA150
TCMT090204DA150
TCMT110202DA150
TCMT110204DA150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 87.48

1 Piece(s) 4 Day(s) or more 0.25.560.22.7

SGD 87.48

1 Piece(s) 4 Day(s) or more 0.45.560.42.6

SGD 87.48

1 Piece(s) 4 Day(s) or more 0.26.350.22.8

SGD 87.48

1 Piece(s) 4 Day(s) or more 0.46.350.42.6

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Material Type DA150 Dimension S(mm) 2.38 Material Sintering diamond

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)