(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
UDK Type 3-Drawer Cabinet

UDK Type 3-Drawer Cabinet

Standard Unit Price:
SGD 1,012.63
Days to Ship :
11 Day(s) or more

[Features]
·It can be used by storing it under the workbench.
Materials: steel
Specifications: With key

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Drawer Small 1 / Medium 1 / Large 1
  • Color
    White
  • Width dimension(mm)
    451
  • Depth(mm)
    499
  • Height Dimension(mm)
    620
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    22.0
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
SGD 1,012.63

Part Number : UDK-111W
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 1,012.63
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Drawer Small 1 / Medium 1 / Large 1
  • Color
    White
  • Width dimension(mm)
    451
  • Depth(mm)
    499
  • Height Dimension(mm)
    620
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    22.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used by being stored at the bottom of the workbench.

Specification

●Color:White
●W x D x H(mm):451 x 499 x 620
●Drawer Combination (small):1
●Drawer Combination (medium):1
●Drawer Combination (large):1
●SPQ(piece):1
●With key

Materials

●Steel

Warning

●Only the upper 2 stage can be locked.
●Can not be installed on a workbench with a depth of 450, 600mm. For UT, HW, DW type, it is necessary to replace the lower shelf to the lower lantern(separate).

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)