(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra Wiper Ace (Wet Type)

Ultra Wiper Ace (Wet Type)

Standard Unit Price:
SGD 58.00-
Days to Ship :
8 Day(s)

[Features]
· High performance wiper using long fiber nonwoven cloth Bemliese® MF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
· Cotton is the raw material, so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
· Materials buried in ground returns to soil due to biodegradation by bacteria.
· Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
[Applications]
· For mirror finishing and wiping lenses of optical equipment.
· For maintenance work and cleaning of hotels, buildings, offices, kitchens, etc.
· For maintenance of computers, OA related equipment and precision equipment.
· For maintenance and cleaning of machinery, automobiles, vehicles, etc.
· For work in laboratories and cleanrooms. (Class 1000)

Basic Specifications

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    260×250
  • Material
    Cupra Nonwoven Fabric
  • Material (liquid components)
    Purified Water, Ethanol, Paraben
  • Features
    High performance wiper using long fiber nonwoven cloth Bemliese RMF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
  • Features 2
    Cotton is the raw material so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
  • Features 3
    Materials buried in ground returns to soil due to biodegradation by bacteria.
  • Features 4
    Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
  • Application
    For wiping up mirror finishing, lens optical equipment
  • Application 2
    For maintenance work and cleaning of hotels, buildings, offices, kitchen, etc.
  • Application 3
    For maintaining computers and OA related devices / precision equipment
  • Application 4
    For maintenance and cleaning of machinery, automobiles, vehicles, etc.
  • Amount Of Content
    1 Pack (150 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (150 pcs)
  • Clear
Product Type

Refine by

  • Case Included
  • Refill
  • Clear
Trusco Code

Refine by

  • 284-7060
  • 284-7051
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (150 pcs)
Case Included
284-7051
8 Day(s)
SGD 79.73

Part Number : TUWA-150
Days to Ship 8 Day(s)
Standard Unit Price SGD 79.73
Quantity 1 Pack (150 pcs)

Specificationtitle

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Product Type
    Case Included
  • Color
    White
  • Sheet size(mm)
    260×250
  • Trusco Code
    284-7051
  • Weight(g)
    1500
  • Material
    Cupra Nonwoven Fabric
  • Material (liquid components)
    Purified Water, Ethanol, Paraben
  • Features
    High performance wiper using long fiber nonwoven cloth Bemliese RMF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
  • Features 2
    Cotton is the raw material so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
  • Features 3
    Materials buried in ground returns to soil due to biodegradation by bacteria.
  • Features 4
    Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
  • Application
    For wiping up mirror finishing, lens optical equipment
  • Application 2
    For maintenance work and cleaning of hotels, buildings, offices, kitchen, etc.
  • Application 3
    For maintaining computers and OA related devices / precision equipment
  • Application 4
    For maintenance and cleaning of machinery, automobiles, vehicles, etc.
1 Pack (150 pcs)
Refill
284-7060
8 Day(s)
SGD 58.00

Part Number : TUWA-150C
Days to Ship 8 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pack (150 pcs)

Specificationtitle

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Product Type
    Refill
  • Color
    White
  • Sheet size(mm)
    260×250
  • Trusco Code
    284-7060
  • Weight(g)
    1100
  • Material
    Cupra Nonwoven Fabric
  • Material (liquid components)
    Purified Water, Ethanol, Paraben
  • Features
    High performance wiper using long fiber nonwoven cloth Bemliese RMF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
  • Features 2
    Cotton is the raw material so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
  • Features 3
    Materials buried in ground returns to soil due to biodegradation by bacteria.
  • Features 4
    Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
  • Application
    For wiping up mirror finishing, lens optical equipment
  • Application 2
    For maintenance work and cleaning of hotels, buildings, offices, kitchen, etc.
  • Application 3
    For maintaining computers and OA related devices / precision equipment
  • Application 4
    For maintenance and cleaning of machinery, automobiles, vehicles, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)