(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill (Part Numbers)

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill

Design dedicated for short blade length. Suppresses chatter by further reducing workpiece contact

PDF

Part Number

Configured Part Number is shown.

MHR430R-1.5-R0.1-12

 
Part Number
MHR430R-1.5-R0.1-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

SGD 75.19

1 Piece(s) 8 Day(s) 1.50.11.2504120.005~-0.00512.6813.2413.8514.5316.1108-00230-150321.4512°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR430R-1.5-R0.1-12 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.

Similar Part Numbers

Part Number
MHR430R-1-R0.05-4
MHR430R-1-R0.05-5
MHR430R-1-R0.05-6
MHR430R-1.5-R0.1-18
MHR430R-1.5-R0.1-6
MHR430R-1.5-R0.2-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

SGD 71.34

1 Piece(s) 8 Day(s) 10.050.850440.005~-0.0054.34.494.74.935.4608-00230-100220.9512°

SGD 71.34

1 Piece(s) 8 Day(s) 10.050.850450.005~-0.0055.345.585.846.126.7908-00230-100230.9512°

SGD 71.34

1 Piece(s) 8 Day(s) 10.050.850460.005~-0.0056.386.676.987.328.1108-00230-100240.9512°

SGD 75.19

1 Piece(s) 8 Day(s) 1.50.11.2604180.005~-0.00518.9319.7820.721.7124.0708-00230-150331.4512°

SGD 75.19

1 Piece(s) 8 Day(s) 1.50.11.250460.005~-0.0056.426.77.017.358.1508-00230-150311.4512°

SGD 75.19

1 Piece(s) 8 Day(s) 1.50.21.2504120.005~-0.00512.6713.2313.8414.5116.0808-00230-150421.4512°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)