(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Numbers)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels

Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape

Part Number

Configured Part Number is shown.

MHRH430R-2-R0.05-6

Part Number
MHRH430R-2-R0.05-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

SGD 65.74

1 Piece(s) 11 Day(s) 20.051.6-50460.005 to -0.0056.476.767.077.428.2208-00237-200511.9112°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-2-R0.05-6 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.

Similar Part Numbers

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-2-R0.05-8
MHRH430R-2-R0.1-12
MHRH430R-2-R0.1-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

SGD 61.70

1 Piece(s) 8 Day(s) 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°

SGD 67.48

1 Piece(s) 8 Day(s) 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°

SGD 67.48

1 Piece(s) 8 Day(s) 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°

SGD 69.59

1 Piece(s) 11 Day(s) 20.051.6-50480.005 to -0.0058.568.949.359.8110.8808-00237-200531.9112°

SGD 69.41

1 Piece(s) 8 Day(s) 20.11.64504120.005~-0.00512.7313.313.9214.6116.1708-00237-201051.9112°

SGD 69.41

1 Piece(s) 8 Day(s) 20.11.64604160.005~-0.00516.917.6618.4919.4Free08-00237-201071.9112°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)