(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flange Locating Pin (Diamond Pin) (Part Numbers)

Flange Locating Pin (Diamond Pin)

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFD1012-27

 
Part Number
PFD1012-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

SGD 83.32

1 Piece(s) 6 Day(s) or more 10123792710391730°230°4254-67

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Please check the type/dimensions/specifications of the part PFD1012-27 in the Flange Locating Pin (Diamond Pin) series.

Similar Part Numbers

Part Number
PFD0612-27M
PFD0808-32
PFD0810-48
PFD1012-31M
PFD1012-48
PFD1208-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

SGD 89.29

1 Piece(s) 6 Day(s) or more 6123792710391730°2.530°2.5254-64

SGD 93.75

1 Piece(s) 6 Day(s) or more 8842.514.532.510391530°230°3.2254-59

SGD 133.21

1 Piece(s) 6 Day(s) or more 8105515487521745°230°3.2348-152

SGD 95.30

1 Piece(s) 6 Day(s) or more 101241133110391730°630°4254-66

SGD 137.59

1 Piece(s) 6 Day(s) or more 10125515487521745°230°4348-155

SGD 96.10

1 Piece(s) 6 Day(s) or more 12842.514.532.510391530°230°4.5254-62

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)