(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reference Seat (Air Hole with Flange Provided) (Part Numbers)

Reference Seat (Air Hole with Flange Provided)

Specification with air holes can be used to verify seating (O-ring not included). The seating diameter is small, thanks to a space-saving design that makes it possible to use in narrow places.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KZFL20A

 
Part Number
KZFL20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

SGD 204.14

1 Piece(s) 6 Day(s) or more 205530148127.51575SCM415117 +0.01~0mm

Loading...

  1. 1

Basic Information

Heat Treatment Tempering HRC57-63 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KZFL20A in the Reference Seat (Air Hole with Flange Provided) series.

Similar Part Numbers

Part Number
KZFA23A
KZFA24A
KZFA25A
KZFR25A
KZFR27A
KZFR30A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

SGD 95.28

1 Piece(s) 6 Day(s) or more 2310391815255---SCM42061-

SGD 95.31

1 Piece(s) 6 Day(s) or more 24103922152510---SCM42067-

SGD 95.46

1 Piece(s) 4 Day(s) or more 25103922152510---SCM42069-

SGD 144.13

1 Piece(s) 4 Day(s) or more 251039237.512.5255--SCM415105 +0.01~0mm

SGD 145.52

1 Piece(s) 6 Day(s) or more 271039237.512.5255--SCM415108 +0.01~0mm

SGD 152.33

1 Piece(s) 6 Day(s) or more 301039237.512.5255--SCM415109 +0.01~0mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)