(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels (Part Numbers)

MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels

The Infinity Coating Premium for high hardness materials and new shape provide excellent chipping resistance, and chattering is suppressed to improve the finished surface

PDF

Part Number

Configured Part Number is shown.

MHRH230R-0.6-R0.05-4

 
Part Number
MHRH230R-0.6-R0.05-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)

SGD 56.88

1 Piece(s) 8 Day(s) 0.60.050.54544.264.454.664.885.4108-00227-060530.56

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Radius
Shank diameter (d)(mm) 4 Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based)
Torsion Angle (θ) Standard Helix (30 to 40°) R Precision(μm) 0.005~-0.005 (γ) Neck Angle(°) 12°

Please check the type/dimensions/specifications of the part MHRH230R-0.6-R0.05-4 in the MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels series.

Similar Part Numbers

Part Number
MHRH230R-0.2-R0.05-2
MHRH230R-0.3-R0.05-1
MHRH230R-0.3-R0.05-1.5
MHRH230R-0.6-R0.05-6
MHRH230R-0.6-R0.1-2
MHRH230R-0.6-R0.1-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)

SGD 127.26

1 Piece(s) 8 Day(s) 0.20.050.154522.132.222.322.432.708-00227-020570.18

SGD 96.40

1 Piece(s) 8 Day(s) 0.30.050.254511.081.131.181.241.3708-00227-030510.28

SGD 96.40

1 Piece(s) 8 Day(s) 0.30.050.25451.51.611.681.751.842.0308-00227-030520.28

SGD 56.88

1 Piece(s) 8 Day(s) 0.60.050.54566.356.636.947.288.0708-00227-060550.56

SGD 53.01

1 Piece(s) 8 Day(s) 0.60.10.54522.172.272.372.482.7408-00227-061010.56

SGD 53.01

1 Piece(s) 8 Day(s) 0.60.10.54544.264.454.654.875.408-00227-061030.56

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)