(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill (Part Numbers)

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill

The tuned Infinity coating is effective for machining quenched and tempered steel, making it ideal for processing copper electrodes

PDF

Part Number

Configured Part Number is shown.

MHR230R-0.4-R0.05-4-6

 
Part Number
MHR230R-0.4-R0.05-4-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

SGD 69.41

1 Piece(s) 8 Day(s) 0.40.050.350640.005~-0.0054.244.434.644.875.408-00220-040070.3712°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR230R-0.4-R0.05-4-6 in the MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill series.

Similar Part Numbers

Part Number
MHR230R-0.2-R0.05-1-6
MHR230R-0.2-R0.05-1.5-4
MHR230R-0.2-R0.05-2-4
MHR230R-0.4-R0.1-1-4
MHR230R-0.4-R0.1-1.5-4
MHR230R-0.4-R0.1-2-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

SGD 107.01

1 Piece(s) 8 Day(s) 0.20.050.1550610.005~-0.0051.091.141.191.241.3808-00220-020020.1812°

SGD 90.32

1 Piece(s) 8 Day(s) 0.20.050.154541.50.005~-0.0051.611.681.761.842.0408-00221-020520.1812°

SGD 90.32

1 Piece(s) 8 Day(s) 0.20.050.1545420.005~-0.0052.132.232.332.442.7108-00221-020530.1812°

SGD 57.84

1 Piece(s) 8 Day(s) 0.40.10.345410.005~-0.0051.111.161.211.261.3908-00221-041000.3712°

SGD 57.84

1 Piece(s) 8 Day(s) 0.40.10.34541.50.005~-0.0051.631.701.781.862.0608-00221-041010.3712°

SGD 57.84

1 Piece(s) 8 Day(s) 0.40.10.345420.005~-0.0052.162.252.352.462.7208-00221-041020.3712°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)