(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill (Part Numbers)

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill

Suppresses chattering for stable high-speed cutting and improved finish surfaces for everything from semi-rough to high-precision finish machining

PDF

Part Number

Configured Part Number is shown.

MSTNR230-0.8-R0.05-3-8

 
Part Number
MSTNR230-0.8-R0.05-3-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code

SGD 102.19

1 Piece(s) 11 Day(s) 0.80.050.6550481.472°25′1.608-00770-08232

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Tapered Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)
R Precision(μm) 0.005~-0.005 (γ) Neck Angle 2(°) 12°

Please check the type/dimensions/specifications of the part MSTNR230-0.8-R0.05-3-8 in the MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill series.

Similar Part Numbers

Part Number
MSTNR230-0.2-R0.05-3-2
MSTNR230-0.2-R0.05-5-1
MSTNR230-0.2-R0.05-5-2
MSTNR230-0.8-R0.1-1-5
MSTNR230-0.8-R0.1-1-8
MSTNR230-0.8-R0.1-3-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code

SGD 127.26

1 Piece(s) 11 Day(s) 0.20.050.1550420.372°28′0.408-00770-02232

SGD 127.26

1 Piece(s) 11 Day(s) 0.20.050.1550410.33°10′0.408-00770-02251

SGD 127.26

1 Piece(s) 11 Day(s) 0.20.050.1550420.484°07′0.408-00770-02252

SGD 90.63

1 Piece(s) 11 Day(s) 0.80.10.6550450.920°42′1.608-00770-08311

SGD 94.48

1 Piece(s) 11 Day(s) 0.80.10.6550481.020°49′1.608-00770-08312

SGD 98.33

1 Piece(s) 11 Day(s) 0.80.10.6550451.162°05′1.608-00770-08331

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)