(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius (Part Numbers)

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius

Pencil neck radius end mill that achieves high-efficiency machining of deep parts that are prone to chattering and difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

PHX-PC-DFR-3XR0.8X2X46.5

Part Number
PHX-PC-DFR-3XR0.8X2X46.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

SGD 191.20

1 Piece(s) 4 Day(s) or more 30.84.5100646.56230973652

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-3XR0.8X2X46.5 in the Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius series.

Similar Part Numbers

Part Number
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-3XR0.8X3X32.1
PHX-PC-DFR-4XR1X0.5X25
PHX-PC-DFR-4XR1X0.5X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

SGD 679.96

1 Piece(s) 4 Day(s) or more 102151601610012.87130980430.84°1

SGD 757.99

1 Piece(s) 4 Day(s) or more 102151801612013.57130980440.87°1

SGD 839.26

1 Piece(s) 4 Day(s) or more 102152001614014.26130980450.88°1

SGD 184.69

1 Piece(s) 4 Day(s) or more 30.84.5100632.16330973743

SGD 172.77

1 Piece(s) 4 Day(s) or more 416806254.230.530974210.28°0.5

SGD 174.94

1 Piece(s) 4 Day(s) or more 416806304.320.530974220.31°0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)