(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius (Part Numbers)

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius

Pencil neck radius end mill that achieves high-efficiency machining of deep parts that are prone to chattering and difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

PHX-PC-DFR-10XR2X0.5X100

Part Number
PHX-PC-DFR-10XR2X0.5X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

SGD 430.70

1 Piece(s) 4 Day(s) or more 102151501210011.380.530980260.4°0.5

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-10XR2X0.5X100 in the Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius series.

Similar Part Numbers

Part Number
PHX-PC-DFR-10XR2X1.5X121.6
PHX-PC-DFR-10XR2X1.5X45.2
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-10XR2X1X160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

SGD 763.40

1 Piece(s) 4 Day(s) or more 1021518016121.6161.530980531.5°1.5

SGD 351.59

1 Piece(s) 4 Day(s) or more 102151201245.2121.530980511.5°1.5

SGD 679.96

1 Piece(s) 4 Day(s) or more 102151601610012.87130980430.84°1

SGD 757.99

1 Piece(s) 4 Day(s) or more 102151801612013.57130980440.87°1

SGD 839.26

1 Piece(s) 4 Day(s) or more 102152001614014.26130980450.88°1

SGD 915.13

1 Piece(s) 4 Day(s) or more 102152201616014.96130980460.9°1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)