(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Grain Carbide End Mills WX Super Coated High-precision (Part Numbers)

Micro Grain Carbide End Mills WX Super Coated High-precision

High-precision bull nose (radius) end mill for shape processing of molds. High-speed cutting of hardened steel is also possible thanks to the WXS coating with excellent heat resistance.

PDF

Part Number

Configured Part Number is shown.

WXS-CPR-0.4XR0.05X0X1

Part Number
WXS-CPR-0.4XR0.05X0X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective length from the cutting edge to the shank
(mm)
Neck Taper Angle
(Degree)

SGD 92.30

1 Piece(s) 4 Day(s) 0.40.050.325041Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)-031004018.10

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel Type Radius Coating For High Hardness (Silicone-Based)
Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part WXS-CPR-0.4XR0.05X0X1 in the Micro Grain Carbide End Mills WX Super Coated High-precision series.

Similar Part Numbers

Part Number
WXS-CPR-0.2XR0.05X0X1
WXS-CPR-0.3XR0.05X0X1
WXS-CPR-0.3XR0.05X0X2
WXS-CPR-0.4XR0.05X0X1.5
WXS-CPR-0.4XR0.05X0X2
WXS-CPR-0.4XR0.05X0X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective length from the cutting edge to the shank
(mm)
Neck Taper Angle
(Degree)

SGD 141.67

1 Piece(s) Quote 0.20.050.1525041Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031002028.10

SGD 136.45

1 Piece(s) Quote 0.30.050.2525041Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031003017.90

SGD 136.45

1 Piece(s) Quote 0.30.050.2525042Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031003028.90

SGD 92.30

1 Piece(s) Quote 0.40.050.325041.5Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031004028.60

SGD 92.30

1 Piece(s) 4 Day(s) or more 0.40.050.325042Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031004039.60

SGD 92.30

1 Piece(s) Quote 0.40.050.325043Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-0310040410.10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)