(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nut Runner Clamp Large Base (Part Numbers)

Nut Runner Clamp Large Base

[Features]
· Mounting base for Nut Runner large model.
· It consists of three blocks.
· The height can be changed depending on the combination.
· Mounting bolts, connection bolts (hex socket bolts) included

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NRCL-06B

 
Part Number
NRCL-06B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)

SGD 368.90

1 Piece(s) 42 Day(s) or more 100527526645143.5123.51.9100

Loading...

  1. 1

Basic Information

F(mm) 17 G(mm) 16 H(mm) 20
Material S45C Heat Treatment Electroless Nickel Plating

Please check the type/dimensions/specifications of the part NRCL-06B in the Nut Runner Clamp Large Base series.

Similar Part Numbers

Part Number
NRCL-03B
NRCL-10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)

SGD 341.60

1 Piece(s) 42 Day(s) or more 904670236451401201.690

SGD 382.55

1 Piece(s) 42 Day(s) or more 105658532.58551681483.1105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)