(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Helical clamp (Part Numbers)

Helical clamp

Achieve large fastening strength in restricted spaces. Can be used with two clamping methods.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HEC1203

 
Part Number
HEC1203
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Clamp Range
(mm)
Mass
(kg)

SGD 165.00

1 Piece(s) 6 Day(s) or more 1103424.55431.5221716108601351411.5192.5M101260 - 1351.2

Loading...

  1. 1

Basic Information

Material Main unit: bainite cast iron, clamp :S45C Heat Treatment Main Body: Annealed, Clamp: Hardened Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part HEC1203 in the Helical clamp series.

Similar Part Numbers

Part Number
HEC1200
HEC1201
HEC1202
HEC1204
HEC1205
HEC1400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Clamp Range
(mm)
Mass
(kg)

SGD 118.72

1 Piece(s) 6 Day(s) or more 1403455.55430.52217311080451411.5190.75M10120 - 450.7

SGD 137.26

1 Piece(s) 6 Day(s) or more 1103424.55431.522171610815451411.5190.75M101215 - 450.6

SGD 131.52

1 Piece(s) 6 Day(s) or more 1103424.55431.522171610830751411.5191.25M101230 - 750.8

SGD 212.65

1 Piece(s) 6 Day(s) or more 1103424.55431.52217161081201951711.5192.5M1012120 - 1951.7

SGD 246.67

1 Piece(s) 6 Day(s) or more 1103424.55431.52217161081802552011.5192.5M1012180 - 2552.2

SGD 122.14

1 Piece(s) 6 Day(s) or more 1403455.55430.52217311080451413.5190.75M12140 - 450.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)