(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes 7500 Series 7544 Black

Safety Shoes 7500 Series 7544 Black

Standard Unit Price:
SGD 132.63
Days to Ship :
8 Day(s)

[Features]
· Outstanding fit with "Simon Fitting System (SFS)."
· Reduction of the fatigue and stress caused when your feet move in your shoes as you walk.
· Safety and comfort are further improved.

Basic Specifications

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25.5
  • 26.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
8 Day(s)
SGD 132.63

Part Number : 7544BK-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 132.63
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1005
  • Toecap
    Wide ACM Resin Tip Core
1 Pair
25.5
8 Day(s)
SGD 132.63

Part Number : 7544BK-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 132.63
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1005
  • Toecap
    Wide ACM Resin Tip Core
1 Pair
26.5
8 Day(s)
SGD 132.63

Part Number : 7544BK-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 132.63
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1005
  • Toecap
    Wide ACM Resin Tip Core

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)