(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Jaw Vernier Caliper

Long Jaw Vernier Caliper

Calipers capable of measuring the diameter of large workpieces, recommended for canners.
[Features]
· It can be used for measuring deep parts.
· Can measure large diameters.
· With fine feed.
[Applications]
· Perfect for outside, inside and step measurement of large diameter workpieces.

PDF

Part Number

Configured Part Number is shown.

LVC-60

What is Vernier caliper

Vernier caliper is a measuring instrument integrated with
scale and caliper. It's the basic measuring instrument for canning industry,
lathe, and milling machine processing site.


The major feature of vernier caliper is the sub-scale (vernier) graduation.

The combination of sub-scale (vernier) graduation and main scale graduation
provides precise numerical reading, 19mm(or 39mm) with 20equal division
(or 50 equal division). The smallest reading value of 20equal division is 0.05mm
and the 50equal division is 0.02mm. The largest reading value have different
types, the standard is 100mm to 1000mm.
 
Standard vernier caliper
 
Parts of vernier caliper
Outside measurementInside measurement
Segment difference measurementDepth measurement


Types of Vernier caliper

analog model
 
• Standard vernier caliper
Most common vernier caliper.
• LR type vernier caliper
Can be used by both right-handed
and left-handed.
• M type fine adjustment vernier caliper
Perform fine adjustment by
moving slider.
• Dial caliper
Value reading without sub-scale.
(Vernier)
• M type vernier caliper with automatic clamp
With automatic thumb clamp.
• Dial caliper
Value reading without sub-scale.
(vernier)
• Long jaw vernier caliper
Best for measuring larger and
deeper objects.
 

Types of Caliper

digital model
different than analog vernier caliper, digital caliper
wouldn't have parallax impacts, therefore, it's getting
popular among users.
 
 
• Digital caliper
Most common digital caliper.
• Hole pitch digital caliper
Quick measurement of 
distance between hole center.
• Carbide tipped digital caliper
Best to use on measuring rough, grindstone, and casting processed products.
• Digital inside caliper
The specially designed long knife-edge jaws makes inside
measuring easier. 
• Digital scriber caliper
Has the function of 
measurement and scriber.
 

Methods of reading Vernier caliper
analog model

Methods of reading Vernier caliper
analog model
 
The measured value is the reading of scale graduation with sub-scale (vernier) graduation.
The reading method for the pictures below shows graduation value for example
1 is "measured value73.00mm," graduation value for example 2 is
"measured value73.50mm", and for example 3 is "measured value73.55mm".


Methods of reading graduation

To read the measured value, combine main scale graduation with sub-scale (vernier) graduation.
Measured value=Main scale graduation + sub-scale(vernier) graduation


Methods of using Vernier caliper

Reading vernier Caliper
Read vernier caliper's graduation from a
perpendicular direction, if not, the scale
and vernier will create parallax impact due
to segment dierence.
Align jaw with object's parallel vertical
surface.
*To provide a solution for parallax impact, dial caliper
and digital caliper are developed.

Methods of apply vernier caliper to measuring object
  • Square object measurement
    Align jaw with object's parallel vertical surface.
  • Round object measurement
    Grip on the axis of the round object with vernier caliper's jaw at a right angle.
*Measured error will occur if the right angle is not
accurate.
 
Vernier caliper has contrary structure of Abbe's principle.
More information of Abbe's principle on next page.
Part Number
LVC-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,718.70

1 Piece(s) 9 Day(s)

Loading...

  1. 1
 

Basic Information

Type Special Calipers Special Calipers Shape Long Jaw Calipers Display Method Vernier (Analog)
Maximum Measuring Length (Adjustment Range(mm) 501 ~ 700 Waterproof Function Not Included With / Without measurement data output terminal Not Included
Depth Bar W / WO Not Included Measuring Range(mm) 0–600 A(mm) 808
B(mm) 406 C(mm) 45 D(mm) 180
E(mm) 320 F(mm) 140 G(mm) 60
H(mm) 32 Minimum Reading(mm) 0.05 Maximum measuring length(mm) 600
Instrument Error(mm) ±0.10 Material Stainless Steel

Please check the type/dimensions/specifications of the part LVC-60 in the Long Jaw Vernier Caliper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)