(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wedge Clamp Stopper Part (For T-shaped grooves) (Part Numbers)

Wedge Clamp Stopper Part (For T-shaped grooves)

It is for the T-groove of the stopper part of the wedge clamp set. Compatible T-groove 14 mm to 22 mm, Workpiece contact surface can be selected from 3 types: flat, step, universal type. The manufacturer also sell the stopper part only.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KCL16TS-20

 
Part Number
KCL16TS-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment Width
(mm)

SGD 187.37

1 Piece(s) 6 Day(s) or more 2525105035781403810256830174416M161410200.8S45CHardening HRC32Black oxide finish38

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KCL16TS-20 in the Wedge Clamp Stopper Part (For T-shaped grooves) series.

Similar Part Numbers

Part Number
KCH12TS-16
KCH12TS-18
KCH16TS-18
KCH16TS-20
KCH16TS-22
KCL16TS-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment Width
(mm)

SGD 157.15

1 Piece(s) 6 Day(s) or more 20208402862113308155425143813M12108160.50.5S45CHardening HRC32Black oxide finish

SGD 169.95

1 Piece(s) 6 Day(s) or more 20208402862113308155425143813M12108180.6S45CHardening HRC32Black oxide finish30

SGD 191.17

1 Piece(s) 6 Day(s) or more 2525105035781403810256830174416M161410181S45CHardening HRC32Black oxide finish38

SGD 195.26

1 Piece(s) 6 Day(s) or more 2525105035781403810256830174416M161410201S45CHardening HRC32Black oxide finish38

SGD 199.89

1 Piece(s) 6 Day(s) or more 2525105035781403810256830174416M161410221.1S45CHardening HRC32Black oxide finish38

SGD 190.64

1 Piece(s) 6 Day(s) or more 2525105035781403810256830174416M161410220.9S45CHardening HRC32Black oxide finish38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)