(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Interchangeable Ceramic Adjustable Screwdriver D-281

Interchangeable Ceramic Adjustable Screwdriver D-281

Standard Unit Price:
SGD 42.98
Days to Ship :
8 Day(s)

A perfect driver for adjusting pre-set knobs/capacitors on printed circuit boards.
[Features]
· Uses zirconia ceramic that does not cause coil misalignment.
· Has greater durability against wear and damage than alumina ceramics.
* Alumina ceramic: Fine ceramic. Besides abrasion resistance, it is excellent in heat and chemical resistance.
· Combination contents: D-281, Phillips No.0 (D-284), cross-shaped, blade width 1.7 mm (D-285).

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    145 (With bit fitted)
  • Tip Size
    Cross Shape: Blade Width 1.7 mm
  • Weight(g)
    14
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 42.98

Part Number : D-281
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.98

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    145 (With bit fitted)
  • Tip Size
    Cross Shape: Blade Width 1.7 mm
  • Weight(g)
    14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)