(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Hook Clamp 6848V (Part Numbers)

Toggle Hook Clamp 6848V

6848VNI is made of stainless steel. The hook length can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6848V-4

 
Part Number
6848V-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

SGD 225.57

1 Piece(s) 6 Day(s) or more 43~793289~45198.589.553456540361100.81SS4007150x92

Loading...

  1. 1

Basic Information

Surface Treatment 6848V Galvanizing

Please check the type/dimensions/specifications of the part 6848V-4 in the Toggle Hook Clamp 6848V series.

Similar Part Numbers

Part Number
6848V-2
6848V-3
6848VNI-2
6848VNI-3
6848VNI-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

SGD 90.87

1 Piece(s) 4 Day(s) or more 24~471345~28115.24.572624381119700.13SS4001.690x47

SGD 138.59

1 Piece(s) 6 Day(s) or more 33~611967~35146.5683532483925910.34SS4003.2127x70

SGD 147.00

1 Piece(s) 6 Day(s) or more 24~471345~28115.24.572624381119700.13SUS3041.190x47

SGD 202.62

1 Piece(s) 17 Day(s) or more 33~611967~35146.5683532483925910.34SUS3042127x70

SGD 485.78

1 Piece(s) 6 Day(s) or more 43~793289~45198.589.553456540361100.81SUS3043.6150x92

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)