(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Side Jack B Type (Part Numbers)

Side Jack B Type

[Features]
· Simply insert into the T-groove.
· Useful for receiving cutting resistance from the side.
· The tap hole opening is horizontal to the table. With stopper bolt.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SID22B

 
Part Number
SID22B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA h8
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
Mass
(kg)

SGD 137.16

1 Piece(s) 6 Day(s) or more 22751252533025751.85

Loading...

  1. 1

Basic Information

G(mm) 15 I(mm) 0 Material S45C
Heat Treatment Annealed Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SID22B in the Side Jack B Type series.

Similar Part Numbers

Part Number
SID16B
SID18B
SID20B
SID24B
SID28B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA h8
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
Mass
(kg)

SGD 73.50

1 Piece(s) 6 Day(s) or more 16501001931525750.65

SGD 85.07

1 Piece(s) 6 Day(s) or more 18501002242025750.9

SGD 136.89

1 Piece(s) 6 Day(s) or more 20751252553025751.8

SGD 222.84

1 Piece(s) 6 Day(s) or more 2410015032840501003.6

SGD 223.38

1 Piece(s) 6 Day(s) or more 2810015032440501003.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)