(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SLS425-SE/Q/N ø4 mm Safety Stackable MULTILAM Plug (22.2657-24)

SLS425-SE/Q/N ø4 mm Safety Stackable MULTILAM Plug 22.2657-24

Click this image to zoom it.

Move the mouse over the image to zoom

  • 22.2657-20
  • 22.2657-21
  • 22.2657-22
  • 22.2657-23
  • 22.2657-24
  • 22.2657-25
  • 22.2657-26
  • 22.2657-27
  • 22.2657-28
  • 22.2657-29

[Features]
·Stackable, spring-loaded MULTILAM with high contact reliability ø4 mm plug, for prefabricated test leads
·With rigid insulation sleeve
·Connection: Cross hole for solder connection
·Overall diameter: Up to ø3.9 mm; Cross-sectional area: 0.75 to 2.5 mm2, nickel-plated plug

PDF

Part Number

Configured Part Number is shown.

22.2657-24

 
Part Number
22.2657-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 4.88

1 Piece(s) 7 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm plug set

Tech Support