(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

STP Enhanced Category 5 Cable (Part Numbers)

STP Enhanced Category 5 Cable

Click this image to zoom it.

Move the mouse over the image to zoom

Noise-resistant shielded type, 1000BASE-T-compatible STP LAN cable

[Features]
· Noise-resistant twisted pair cable covered by a shield.
· Fully compatible with Gigabit and capable of a transmission speed of 1,000 Mbps (1 Gbps) and transmission bandwidth of 100 MHz.
· "Single wire" type high-quality enhanced category 5 LAN cable that demonstrates its performance to the fullest.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

KB-STP-15LBN

Part Number
KB-STP-15LBN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.62

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 6.0 to 6.9 Color Pale Blue / Light Blue Length Fixed
Length: Fixed 10.0 to 19.9 Connector shape Comes with an RJ-45 shielded connector (with latch bending protection cover) JAN Code 4969887568170
Outer Diameter(mm) 6.0 Length(m) 15 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-STP-15LBN in the STP Enhanced Category 5 Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)