(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINTOP® K-M ATEX plus【25-50 Pieces Per Package】 (Part Numbers)

SKINTOP® K-M ATEX plus

SKINTOP® K-M ATEX plus, metric plastic cable gland with high degree of protection, cold impact resistance, explosion-proof

PDF

Part Number

Configured Part Number is shown.

 
Part Number
54115210
54115220
54115230
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread length
(mm)
Suitable for nominal thread metric/PG Suitable for cable diameter Wrench width

SGD 140.80

50 Pieces Per Package

1 Pack(s) 57 Day(s) 10816919

SGD 159.10

50 Pieces Per Package

1 Pack(s) 57 Day(s) 109201325

SGD 96.10

25 Pieces Per Package

1 Pack(s) 57 Day(s) 1010251730

Loading...

  1. 1

Basic Information

Material Plastic Material quality Polyamide Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version True With locknut False Surface treatment Untreated
Operating temperature 80 Colour Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)