(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NRBM Circuit Protector (Part Numbers)

NRBM Circuit Protector

- Circuit Protector, NRBM series from IDEC.
- NRBM is the largest rated current among the IDEC circuit protector series.
- Electromagnetic trip, not affected by ambient temperature.
- Current ratings up to 50A at 250VAC or 65VDC.
- 1, 2 or 3 pole models available.
- Variety of delay curves.
- Optional inertia delay to prevent nuisance tripping on motor or transformer loads.
- Optional alarm contacts or auxiliary contacts.
- Reliable to over 10,000 operations.
- UL recognized, CSA certified.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NRBM1100-50AAD
NRBM2100-20AAA
NRBM2100-30AAA
NRBM2100F-5AAA
NRBM2100F-30AAA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
Operating properties Dimension width
(mm)
Inertial delay Applicable circuit

SGD 60.24

1 Piece(s) 4 Day(s) or more 1-pole50[Medium speed] AD property19.1NAFor DC

SGD 126.98

1 Piece(s) 4 Day(s) or more 2-Pole20[Medium speed] AA property38.2NAFor AC

SGD 126.98

1 Piece(s) 4 Day(s) or more 2-Pole30[Medium speed] AA property38.2NAFor AC

SGD 134.42

1 Piece(s) 4 Day(s) or more 2-Pole5[Medium speed] AA property38.2AvailableFor AC

SGD 134.42

1 Piece(s) 4 Day(s) or more 2-Pole30[Medium speed] AA property38.2AvailableFor AC

Loading...

  1. 1

Basic Information

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity When DC 60 V(kA) Other Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available
Rated Voltage AC250V / DC65V Polarity presence NA Warning output presence NA
Representative Standard PSE / CE / UL / CUL / CCC / CSA Dimension height(mm) 63 Dimension depth(mm) 84
Rated block capacity when DC 65 V 1kA Appearance Lever Type Internal circuit Series trip
Main terminal shape M5 stud screw Mounting Method Screw Auxiliary contact configuration NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)