(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

30V EXT-Type II/20276 LF (Part Numbers)

30V EXT-Type II/20276 LF

UL and cUL high performance general purpose robot cable

[Features]
▪ UL, cUL general purpose robot cable (Category: AVLV2, AVLV7).
▪ ULVW-1 and cULFT1 flame retardance compliant.
· Uses a flexible vinyl material that is oil, heat, and flame-resistant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EXT-TYPEII/20276 LF 2X20AWG-100
EXT-TYPEII/20276 LF 6X20AWG-20
EXT-TYPEII/20276 LF 8X20AWG-10
EXT-TYPEII/20276 LF 30X20AWG-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 524.60

1 Piece(s) 12 Day(s) 1010025.1

SGD 306.87

1 Piece(s) 12 Day(s) 102066.9

SGD 233.30

1 Piece(s) 12 Day(s) 101087.9

SGD 740.72

1 Piece(s) 12 Day(s) 10103013.5

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.59 AWG size(AWG) 20 Rated Voltage For Low Current Circuits
Shield NA Properties Oil Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Dark blue Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Power supply/signal For Signals Other Properties Flame retardant/Flexibility

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)