(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CC-Link Space Optical Repeater (Part Numbers)

CC-Link Space Optical Repeater

A space optical repeater unit for extending the maximum distance of CC-Link.

PDF

CC-Link Repeater Unit Space Optical Repeater Unit Specifications

CC-Link space optical repeater: related image

AJ65BT-RPI-10A/AJ65BT-RPI-10B external appearance

CC-Link space optical repeater: related image

AJ65BT-RPI-10A/AJ65BT-RPI-10B dimensional drawing (unit: mm)

Product NameType NameContentsNumber of Occupied PointsStation Type
Space optical repeater unitAJ65BT-RPI-10AAJ65BT-RPI-10A and AJ65BT-RPT-10B are used as a set
Compatible with 156 k / 625 k / 2.5 Mbps,
Spatial transmission from 0 to 100 m with infrared rays
Optical communication status monitor function
-/1Remote I/O with one station occupied
AJ65BT-RPI-10B-/1Remote I/O with one station occupied

Common Items

Optical Communication Specifications-
Optical Transmission Distance0 to 100 m
Direction AngleWhen the optical transmission distance is from 0 to 50 m: full angle of 2°
When the optical transmission distance is from 50 to 100 m: full angle of 1°
Modulation FrequencyA unit → B unit: 36 ±3 MHz
B unit → A unit: 44 ±2.5 MHz
Modulation MethodFSK
CC-Link Specifications-
Transmission Speed156 kbps / 625 kbps/ 2.5 Mbps (selectable)
Maximum Number of Segment Connection StagesAJ65BT-RPI only: 2 stages
Combination of AJ65BT-RPI and AJ65SBT-RPT: 3 stages
Combination of AJ65BT-RPI, AJ65SBT-RPS, AJ65SBT-RPG, AJ65FBTA-RPH and AJ65BTS-RPH: 2 stages
Maximum Transmission Distance of Each SegmentVaries depending on the transmission speed
Maximum Number of Connected Devices64 devices
Number of Occupied StationsMonitor function used: 1 station
Monitor function not used: 0 station
Dielectric StrengthBetween all DC external terminals and earth: 500 V AC for 1 minute
Insulation ResistanceBetween all DC external terminals and earth: 10 MΩ or more at 500 V DC on an ohmmeter
Unit Power SupplyVoltage20.4 to 26.4 V DC
Current137 mA (when TYP. 24 V DC)
External DimensionsHeight (H)100.0 mm
Width (W)161.0 mm
Depth (D)57.5 mm
Weight0.5 kg
Operating Ambient Temperature0 to 50°C
Storage Ambient Temperature-20 to 75°C
Operating Ambient Humidity10 to 90% RH, no condensation
Ambient Storage Humidity10 to 90% RH, no condensation
Vibration ResistanceJIS B 3502, IEC 61131-2 CompatibleUnder Intermittent VibrationFrequency: 5 to 8.4 Hz, single amplitude: 3.5 mm
Frequency: 8.4 to 150 Hz, constant acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of X, Y and Z
Under Continuous VibrationFrequency: 5 to 8.4 Hz, single amplitude: 1.75 mm
Frequency: 8.4 to 150 Hz, constant acceleration: 4.9 m/s2
Impact ResistanceJIS B 3502, IEC 61131-2 compatible (490 m/s2, 10 times in 3 directions of X, Y and Z)
Operating AtmosphereThere shall be no significant amount of dust and no corrosive gas
Ambient Illuminance10,000 lx or less (not subject to direct sunlight)
Cooling MethodSelf-cooling
Operating Altitude0 to 2,000 m
Installation LocationIndoors
Overvoltage CategoryII or less
Pollution Degree2 or less
Part Number
AJ65BT-RPI-10A
AJ65BT-RPI-10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClassification Note

SGD 1,436.30

1 Piece(s) 91 Day(s) A PartUsed as a set with AJ65BT-RPI-10B (B part). 156 k/625 k/2.5 Mbps, Conforming standard: UL/cUL CE (EMC)

SGD 1,436.30

1 Piece(s) 91 Day(s) B PartUsed as a set with AJ65BT-RPI-10A (A part). 156 k/625 k/2.5 Mbps, Conforming standard: UL/cUL CE (EMC)

Loading...

  1. 1
 

Basic Information

Type Repeater Control Type Network Varieties CC-Link Representative Standard CE / UL / CUL

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)