(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Use Power Strip, 1 Outlet Retaining, 1 Outlet Twist Lock - Without Cable (Part Numbers)

Multi-Use Power Strip, 1 Outlet Retaining, 1 Outlet Twist Lock - Without Cable

A power strip with retainer 1 socket + hook 1 socket and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 2 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

KU1100

Part Number
KU1100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 27.54

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA / A-3 retain prevention Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Socket shape detail A-3 retain prevention type + ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KU1100 in the Multi-Use Power Strip, 1 Outlet Retaining, 1 Outlet Twist Lock - Without Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)