(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motor, UPKW Series (Part Numbers)

Stepper Motor, UPKW Series

- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PK543AW-T30

 
Part Number
PK543AW-T30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

SGD 475.00

1 Piece(s) 17 Day(s) 420.024-Presence0.25-N/A303Single shaftTH

Loading...

  1. 1

Basic Information

Type Details Motor Unit Power Supply Five-phase Voltage Specifications DC Specifications
Control Method Open loop Drive Method Unipolar

Please check the type/dimensions/specifications of the part PK543AW-T30 in the Stepper Motor, UPKW Series series.

Similar Part Numbers

Part Number
PK543AW
PK543AW-T10
PK543AW-T3.6
PK543AW-T7.2
PK543AWM
PK543BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

SGD 165.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-3Single shaftStandard

SGD 475.00

1 Piece(s) 17 Day(s) 420.072-Presence0.42-N/A103Single shaftTH

SGD 444.00

1 Piece(s) 17 Day(s) 420.2-Presence0.75-N/A3.63Single shaftTH

SGD 444.00

1 Piece(s) 17 Day(s) 420.1-Presence0.42-N/A7.23Single shaftTH

SGD 522.00

1 Piece(s) 17 Day(s) 420.720.061No-0.1 or LessAvailable-3Single shaftStandard

SGD 172.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-3Double shaftStandard

Tech Support